The PatchRunner™ 2 Vertical Cable Manager combines high-density capability and versatility, freeing up valuable floor space. The fully pre-assembled manager lowers overall costs. The dual-sided manager has a metal backbone with molded plastic fingers, and includes two full-length metal, dual-hinging, push-to-close doors. The manager is 42 RU, 6 inches wide, and is black.
Product Type | Dual-Sided Manager |
Compatible Rack System | 19/23 |
Body Material | Steel |
Orientation | Vertical |
Cover Material | Steel |
Finger Material | ABS |
Sub Brand | PatchRunner™ 2 |
Overall Depth (In.) | 20.7 |
Overall Depth (mm) | 526.4 |
Overall Width (In.) | 6 |
Overall Width (mm) | 152.4 |
Overall Height (In.) | 78.88 |
Overall Height (mm) | 2003.4 |
Number of Rack Units | 42 |
Environment | Indoor |
Color | Black |
Standards Met | RoHS Compliant |
For Use With | 42 RU 19"/23" EIA Rack |
Includes | Manager, two doors, hardware kit |
UPC | 61305639412 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 8.9303 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |