The PatchLink™ Horizontal Cable Manager provides a neat and efficient way to manage patch cables on any standard EIA 19 inch (483mm) rack or cabinet. It manages copper, fiber optic, and coax cables. Flexible fingers organize patch cords, simplifying moves, adds, and changes while the “closed” design protects the patch cables in the pathway. The single-sided cable manager is 2 RU, includes a dual-hinging front cover, and is black.
Product Type | Single Sided Manager |
Body Material | ABS |
Orientation | Horizontal |
Cover Material | PVC |
Finger Material | ABS |
Sub Brand | PatchLink™ |
Overall Depth (In.) | 3.7 |
Overall Depth (mm) | 94.2 |
Overall Width (In.) | 19 |
Overall Width (mm) | 483 |
Overall Height (In.) | 3.5 |
Overall Height (mm) | 88.9 |
Number of Rack Units | 2 |
Environment | Indoor |
Color | Black |
Standards Met | RoHS Compliant |
Includes | Manager, cover, hardware kit |
UPC | 07498337797 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2319 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | Organizadores de Cable Horizontales PatchLink ™ Hoja de Especificaciones RKSP154 | Spanish (Español) | |
Specification Sheets | PatchLink™ Horizontal Cable Managers Specification Sheet RKSP154 | English | |
Videos | Spotlight Video for Horizontal Cable Managers | English | |
Part Drawings | WMPF1E Horizontal Manager DXF | English | |
Part Drawings | WMPF1E Horizontal Manager PDF | English | |
Part Drawings | Part Drawing -PDF Customer drawing for part number WMPF1E | English | |
Installation Documents | Patchlink Cable Management Horizontal Panels | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English | |
Cross References | Cable Capacity Calculator Web V12 | English | |
Selection Guides | Horizontal Cable Managers Selection Guide RKSG05 | English | |
Selection Guides | Organizadores de Cables Horizontales Guía de Selección RKSG05 | Spanish (Español) |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |