Keep network cables organized and protected with our horizontal cable manager. Its cable management features and secure enclosure ensure a tidy and efficient rack environment.
Product Type | Cable Spacer |
Application | Use in Parallel or Perpendicular Applications for Resistance to Damage Caused by Ultraviolet Light –indoor or Outdoor |
Color | Black |
Environment | Indoor/Outdoor |
Sub Brand | Dura-Ty™ |
For Use With | Cable Ties: LH, H, EH |
Material | Polypropylene |
Maximum Installation Temperature (°C) | 115 |
Maximum Installation Temperature (°F) | 239 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Overall Length (In.) | 2.08 |
Overall Length (mm) | 52.8 |
Overall Width (In.) | 1.16 |
Overall Width (mm) | 29.5 |
Overall Height (In.) | 0.51 |
Overall Height (mm) | 13 |
Resistance Properties | Weather-Resistant |
Standards Met | RoHS Compliant. |
Mount Method | Cable Tie |
Configuration |
---|
UPC | 07498361035 |
Std. Pkg. Qty. | 200 |
Std. Pkg. Volume (cf) | 0.3876 |
Std. Ctn. Qty. | 2000 |
Std. Ctn. Volume (cf) | 3.8756 |
Catalog Cut Sheets | Stackable Aerial Cable Spacer –Weather Resistant Polypropylene | English | |
Part Drawings | Stackable Cable Spacer Part Drawing GB0239EX | English | |
Installation Documents | Stackable Cable Spacer | English | |
Selection Guides | Comprehensive Cable Tie Solutions Selection Guide - FRSG3 | English | |
Selection Guides | Cable Accessories Selection Guide FRSG7 | English |