The PatchLink™ Horizontal Cable Manager provides a neat and efficient way to manage patch cables on any standard EIA 19 inch (483mm) rack or cabinet. It manages copper, fiber optic, and coax cables. Flexible fingers organize patch cords, simplifying moves, adds, and changes while the “closed” design protects the patch cables in the pathway. The dual-sided cable manager is 1 RU, includes dual-hinging front and rear covers, and is black.
Product Type | Dual-Sided Manager |
Body Material | ABS |
Orientation | Horizontal |
Cover Material | PVC |
Finger Material | ABS |
Sub Brand | PatchLink™ |
Overall Height (In.) | 1.7 |
Overall Height (mm) | 44.1 |
Overall Width (In.) | 19 |
Overall Width (mm) | 483 |
Overall Depth (In.) | 8.9 |
Overall Depth (mm) | 226 |
Number of Rack Units | 1 |
Environment | Indoor |
Color | Black |
Standards Met | RoHS Compliant |
Includes | Manager, covers, hardware kit |
UPC | 07498337798 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3135 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | Organizadores de Cable Horizontales PatchLink ™ Hoja de Especificaciones RKSP154 | Spanish (Español) | |
Specification Sheets | PatchLink™ Horizontal Cable Managers Specification Sheet RKSP154 | English | |
Videos | Spotlight Video for Horizontal Cable Managers | English | |
Part Drawings | WMPSE Horizontal Manager DXF | English | |
Part Drawings | WMPSE Horizontal Manager DWG | English | |
Part Drawings | WMPSE Horizontal Manager - V10101WS-DC | English | |
Installation Documents | Patchlink Cable Management Horizontal Panels | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English | |
Cross References | Cable Capacity Calculator Web V12 | English | |
Selection Guides | Horizontal Cable Managers Selection Guide RKSG05 | English | |
Selection Guides | Organizadores de Cables Horizontales Guía de Selección RKSG05 | Spanish (Español) |