The Panduit® PatchRunner® High Capacity Vertical Cable Manager organizes, protects and showcases high-density cabling for the latest high-performance enterprise switching equipment. Not only do wide and deep features provide for Category 6A cables, but Integral EIA zero RU mounting capabilities also allow equipment to be patched to the manager, freeing up valuable RU space. Dual-sided, Steel, 45RU, Black, 1pc, Black.
Product Type | Dual-Sided Manager |
Body Material | Steel |
Sub Brand | PatchRunner™ High Capacity |
Overall Depth (mm) | 592 |
Overall Width (In.) | 10 |
Overall Width (mm) | 254 |
Overall Height (In.) | 83.5 |
Overall Height (mm) | 2121 |
Color | Black |
Standards Met | RoHS Compliant |
Number of Rack Units | 45 |
Configuration |
---|
UPC | 07498329132 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 5.4809 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | PatchRunner™ High Capacity Vertical Cable Managers | English | |
Specification Sheets | 2-Post Standard Equipment Rack Specification Sheet RKSP143-WW-ENG | English | |
Videos | PatchRunner High Capacity Vertical Cable Management System | English | |
Part Drawings | Part Drawings - DWG - PEV10(09V054AE_00A) | English | |
Part Drawings | Part Drawings - DXF - PEV10(09V054AE_00A) | English | |
Part Drawings | PatchRunner Enhanced Vertical Manager Dual Sided-10" | English | |
Installation Documents | PatchRunner High Capacity Vertical Cable Manager | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English |