globe US & Canada | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Discontinued
It is the buyer’s responsibility to determine if the suggested replacement part is suitable for your application and intended use. Suggested Replacement Parts:
Select all options above to proceed

Specifications

Product Type Single-Sided Manager
Body Material Steel
Orientation Vertical
Finger Material ABS
Sub Brand PatchRunner™ High Capacity
Overall Depth (In.) 13.6
Overall Depth (mm) 345
Overall Width (In.) 10
Overall Width (mm) 254
Overall Height (In.) 83.5
Overall Height (mm) 2121
Number of Rack Units 45
Environment Indoor
Color Black
Standards Met RoHS Compliant
Includes Manager and hardware kit (door available separately)

Runtime Graph

Configuration

Packaging Detail

UPC 07498329140
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 3.8464
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000
Compare
Remove All Items