globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The Panduit® Patchrunner® Vertical Cable Manager combines high-density capability and versatility, freeing up valuable floor space, lowering overall costs, and setting the standard for the entire cable management industry. Single-sided, Steel, 45RU, Black, 1pc + 4 PRSP7 slack spools, Black.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Product Type Single-Sided Manager
Body Material Steel
Orientation Vertical
Finger Material ABS
Sub Brand PatchRunner™
Overall Depth (In.) 9.7
Overall Depth (mm) 246
Overall Width (In.) 12
Overall Width (mm) 305
Overall Height (In.) 83.9
Overall Height (mm) 2131
Number of Rack Units 45
Environment Indoor
Color Black
Standards Met RoHS Compliant
Includes Manager and hardware kit (door available separately)

Packaging Detail

UPC 07498345417
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 9.0021
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Specifications

{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}}

Packaging Detail

{{leftPackaging.attributeName}} {{leftPackaging.attributeValue}}

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}