The NetRunner™ Vertical Cable Manager is a dual-sided cable manager that provides a cost-effective solution to organize, manage, and protect network cabling in telecommunication rooms and data centers. Cable management fingers simplify cable routing during installation and maintenance. The bend radius control helps protect cables from kinks and snags, ensuring system performance and reliability. The manager is 45 RU, 5 inches wide x 12 inches deep, includes dual-hinging covers, and is black.
Product Type | Dual-Sided Manager |
Body Material | ABS |
Orientation | Vertical |
Cover Material | PVC |
Finger Material | ABS |
Sub Brand | NetRunner™ |
Overall Depth (In.) | 12 |
Overall Depth (mm) | 306 |
Overall Width (In.) | 4.9 |
Overall Width (mm) | 125 |
Overall Height (In.) | 83 |
Overall Height (mm) | 2108 |
Number of Rack Units | 45 |
Environment | Indoor |
Color | Black |
Standards Met | RoHS Compliant |
Includes | Manager, covers, hardware kit |
UPC | 07498365617 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 3.0625 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | NetRunner™ Vertical Cable Managers Specification Sheet RKSP112 | English | |
Specification Sheets | Organizadores de Cable Verticales NetRunner™ Hoja de Especificaciones RKSP112 | Spanish (Español) | |
Specification Sheets | Adjustable Depth 4-Post Rack System Specification Sheet RKSP205 | English | |
Videos | Vertical Cable Managers - Video 16:9 | English | |
Part Drawings | 4" Wide Vertical Cable Manager WMPV45E DXF | English | |
Part Drawings | 4" Wide Vertical Cable Manager WMPV45E DWG | English | |
Part Drawings | 4" Wide Vertical Cable Manager WMPV45E PDF | English | |
Installation Documents | Installation Instructions/Best Practices - CM335B (NetRunner Extender Bracket WMPVCMB) | English | |
Installation Documents | NetRunner™ Vertical Cable Managers V00030AE_07 | English | |
Cross References | Cable Capacity Calculator Web V12 | English | |
Selection Guides | Vertical Cable Manager Selection Guide RKSG03--SA-ENG | English | |
Selection Guides | Shielded Copper Cabling Systems Selection Guide COSG28 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |