Vertically mount a 1RU patch panel with ease with our bracket. Optimize enclosure space, enhance flexibility, and ensure durability. Designed for internal rails in our vertical wall mount enclosures.
Product Type | Bracket |
Material | Steel |
For Use With | PanZone® TrueEdge™ Enclosures (WME) |
Color | Black |
Sub Brand | PanZone® |
Number of Rack Units | 1 |
Configuration |
---|
UPC | 61305678520 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2167 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |