Protect against electrical shock with our steel isolation barrier. It keeps voltage levels separate, ensuring safety and a tidy power setup. Simple installation and eco-friendly.
Product Type | Universal Voltage Isolation Barrier |
Material | Steel |
Overall Depth (In.) | 7.67 |
Overall Depth (mm) | 194.8 |
Overall Width (In.) | 16.67 |
Overall Width (mm) | 423.3 |
Overall Height (In.) | 7.76 |
Overall Height (mm) | 197 |
For Use With | Universal Distribution Frame |
Color | Black |
Standards Met | RoHS Compliant |
Sub Brand | IndustrialNet™ |
Number of Rack Units | 4 |
Configuration |
---|
UPC | 61305675999 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6563 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Universal Voltage Isolation Barrier Drawing 00157EAE-DC | English | |
Application Guides | Industrial Distribution Frame and Universal Distribution Frame Thermal Management | English |