The rugged pre-configured network zone system, complete with switches, cabling, and accessories, comes ready to install and deliver reliable performance in demanding industrial environments.
Product Type | Pre-Configured Network Zone System Enclosure |
Material | Mild Steel |
Number of Ports | 48 |
Color | Gray |
Number of Downlink Patch Cords | 16 |
Number of Uplink Patch Cords | 4 |
Overall Depth (In.) | 11.6 |
Overall Depth (mm) | 294.6 |
Overall Width (In.) | 24 |
Overall Width (mm) | 609.6 |
Overall Height (In.) | 36 |
Overall Height (mm) | 914.4 |
Sub Brand | IndustrialNet™ |
Mount Method | Wall Mount |
Application | Industrial Automation |
Finish/Coating | Powder-Coated |
Downlink Patch Cord Type | (16) Category 6 UTP Copper |
Uplink Patch Cord Type | (4) MM LC Fiber |
Connection Type | UTP |
Switch Capacity | 2 |
Compatible Switch Type | Industrial DIN Mount |
Maximum Load Capacity (kg) | 158.75 |
Maximum Load Capacity (lb) | 350 |
Standards Met | UL 508A Standard for Industrial Control Panels, UL Type 4/12 or 4X, IP66 Rated, RoHS Compliant |
NEMA Rating | 4/12 |
IP Rating | IP66 |
Build America Buy America | No |
Includes | (2) Cable Management Side Panels, (1) Top Slack Plate, (1) 1/2" Conduit Plug for Power Entry, (4) External Mounting Feet, (1) AC Wiring Cover, (2) DIN Rail for Switches (17.5"), (1) DIN Rail for Power (21.5"), (1) Fiber Slack Spool, (1) Strain Relief Bar 1- 19", (2) Rack Unit Patch Panel, (1) 6 Port Fiber Surface Mount Box, (9) Cable Management L Rings, (1) Ground Bar, (16) Cat 6 Copper Patch Cord, 3ft, (16) Cat 6 Mini-Com Copper Modules (4) LC Fiber Optic Patch Cords, 1m, (6) LC Fiber Optic Adapter Modules |
Configuration |
---|
UPC | 07498325930 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 19.0463 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Network Zone System: RKCB36--SA-ENG | English | |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | Pre-Configured Network Zone System Specification Sheet RKSP150--WW-ENG | English | |
Part Drawings | DWG Customer Drawing: 13V366AG_01 | English | |
Part Drawings | Z23C-** Pre-Configured Zone Enclosure Drawing DXF 13V366AG_DC_04A | English | |
Part Drawings | Z23C-** Pre-Configured Zone Enclosure Part Drawing 13V366AG_DC | English | |
Installation Documents | Pre-Configured Network Zone System Z23C: V00028MW | English | |
Installation Documents | Network Zone System Part Numbers: Z23*-**** Installation Instructions | English | |
Application Guides | Network Zone Systems Thermal Management Application Guide IN-CD-0012 | English | |
Application Guides | Gestión Térmica para Sistemas de Zona de Red Guía de Aplicación IN-CD-0012 | Spanish (Español) | |
Case Studies | Marcegaglia Case Study: CPCS58-WW–ENG | English |