Pre-Configured Universal Distribution Frame, Mild steel enclosure, 12U, for two industrial switches; pre-installed with front and rear rack angles, fiber tray, (1) 48-port patch panel, (1) 4U DIN mount bracket, (1) maintenance free UPS, redundant power supplies AC to DC, terminal blocks, wiring for 120 V AC input, cable management, grounding, (2) fiber spools, (1) back panel, (2) ESD ports, cage nuts, labeling for cable routing, strain relief bars
Product Type | Universal Network Zone Enclosure |
Material | Mild Steel |
Color | Gray |
Overall Width (In.) | 23.62 |
Overall Width (mm) | 599.9 |
Overall Depth (In.) | 30.75 |
Overall Depth (mm) | 781 |
Overall Height (In.) | 24.09 |
Overall Height (mm) | 611.9 |
Sub Brand | IndustrialNet™ |
Mount Method | Wall Mount |
Application | Industrial Automation |
Finish/Coating | Powder-Coated |
Switch Capacity | 2 |
Compatible Switch Type | Industrial DIN Mount |
Power Source | Maintenance Free UPS |
Number of Rack Units | 12 |
Maximum Load Capacity (kg) | 113.4 |
Maximum Load Capacity (lb) | 250 |
Standards Met | UL 508A Standard for Industrial Control Panels, cUL Listed per CSA, UL Type 4/12 or 4/4X/12, and IP66 Rated; RoHS Compliant |
NEMA Rating | 4/12 |
IP Rating | IP66 |
Includes | 12RU Dual Hinge NEMA 4/4x/12 Enclosure; Quarter-Turn Slotted Latches are Included Providing Access Control to the Enclosure; (2) Keys are Included with Each Enclosure; Accommodations for an Optional Air Conditioner; Installed Front and Rear Cage Nut Rails in Optimized Positions for Equipment Mounting; Installed Fiber Enclosure (72 Fiber Capacity) FRME2U; Installed Door Ground Whips; Installed Panduit 20-Port Ground Bar; Infrastructure Ground Cable; Cable/Fiber/Power Penetration; Recommendation Template for Incoming Power and Cables; Instructions for Cable Routing and Management |
UPC | 61305661091 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 44.8148 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Universal Distribution Frame (UDF) for Industrial Environments | English | |
Specification Sheets | Pre-Configured Universal Distribution Frame (UDF) - 12U | English | |
Part Drawings | 12RU Universal Industrial Distribution Frame Enclosure | English | |
Part Drawings | Universal IDF, Two Switches, 100-240VAC In, (1) Pan Ups 100W, FWD | English | |
Part Drawings | Universal IDF, 100-240VAC in, (2) Pan UPS 100W, High Density Patch Panel | English | |
Installation Documents | Panduit Pre-Configured Universal Distribution Frame For: ZDF24* | English | |
Installation Documents | Panduit Pre-Configured Universal Distribution Frame (UDF) Installation Instructions Part Numbers: ZDINS24 and ZDINS25 | English | |
Application Guides | Industrial Distribution Frame and Universal Distribution Frame Thermal Management | English |