Optimize cable management with our 2RU Horizontal Slack Manager. Designed to store slack for 48 Category 6 or 144 fiber cables, it helps clear vertical channels of large cable bundles.
Product Type | Slack Manager |
Material | Steel |
Overall Depth (In.) | 3.26 |
Overall Depth (mm) | 82.8 |
Overall Width (In.) | 19.29 |
Overall Width (mm) | 490 |
Overall Height (In.) | 13.25 |
Overall Height (mm) | 336.6 |
For Use With | PanZone® Wall-Mount Cabinets (PZWMC**) |
Color | Black |
Standards Met | Accepts 19" EIA Rack Mount Panels and Equipment, RoHS Compliant |
Sub Brand | PanZone® |
Includes | (1) Vented Tray, (6) Slack Spools, (2) PZBR4, (4) #12-24 X .5" Screws |
Number of Rack Units | 2 |
Configuration |
---|
UPC | 07498368132 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.4391 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawings - DWG - PZCHSM2 | English | |
Part Drawings | Part Drawings - DXF - PZCHSM2 | English | |
Part Drawings | Horizontal Slack Manager: 10290-64 | English | |
Installation Documents | PanZone Wall Mount Cabinet Accessories | English |