Expand your equipment options with our cabinet rear rail kit. This sturdy support system accommodates a wider range of devices in your wall-mounted cabinet.
Product Type | Equipment Rail |
Overall Depth (In.) | 0.8 |
Overall Depth (mm) | 21 |
Overall Width (In.) | 1.3 |
Overall Width (mm) | 33 |
Overall Height (In.) | 45.6 |
Overall Height (mm) | 1158 |
For Use With | PanZone® Wall-Mount Cabinets (PZWMC**) 26RU |
Color | Black |
Sub Brand | PanZone® |
Includes | Vertical Mounting rails, M6 Thread forming screws, External tooth washers |
Number of Rack Units | 26 |
Configuration |
---|
UPC | 61305661108 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3302 |
Std. Ctn. Qty. | 12 |
Std. Ctn. Volume (cf) | 3.9628 |
Specification Sheets | PanZone®Wall Mount Cabinet Specification Sheet RKSP228 | English | |
Videos | PanZone Wall Mount Cabinets Product Spotlight Video | English | |
Part Drawings | Vertical Mounting Rear Equipment Rails For Wall Mount Cabinets | English | |
Part Drawings | Customer Drawing for PZWMC26RR DXF file | English | |
Part Drawings | Customer Drawing for PZWMC26RR DWG file | English | |
Installation Documents | PANZONE Wall Mount Cabinet | English | |
Installation Documents | PANZONE Wall Mount Cabinet - V00028CU_06 Installation Instructions | English | |
Selection Guides | NEMA Wall Mount Selection Guide for 19" Equipment Mounting Selection Guide RKSG7 | English | |
Selection Guides | Network Infrastructure Security Solution Selection Guide COSG27 | English | |
Selection Guides | PanZone® Wall Mount Solutions - RKSG08 | English |