The PanZone® Wall Mount Cabinet with windowed door is 30 inches deep and includes hinged doors on the front and back for complete access to networking equipment to make moves, adds, and changes easy. The removable side panels allow for access to cable routing. The enclosure is engineered to allow proper climate control for use with various networking equipment. The 12 RU enclosure is rated to 250 pounds and is black.
Product Type | Wall Mount Cabinet |
Material | Steel |
Mount Method | Wall Mount |
Maximum Load Capacity (kg) | 113.4 |
Maximum Load Capacity (lb) | 250 |
Number of Rack Units | 12 |
Overall Width (In.) | 25 |
Overall Width (mm) | 635 |
Overall Depth (In.) | 30 |
Overall Depth (mm) | 762 |
Overall Height (In.) | 23.8 |
Overall Height (mm) | 604.5 |
Raised Floor Depth (In.) | 30 |
Raised Floor Depth (mm) | 762 |
Color | Black |
Sub Brand | PanZone® |
Standards Met | Accepts 19" EIA Rack Mount Panels and Equipment, RoHS Compliant |
UPC | 61305661097 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 15.0538 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | PanZone® Wall Mount Cabinet Specification Sheet ZCSP31--WW-ENG | English | |
Specification Sheets | Gabinete PanZone® para Montaje en Pared Hoja de Especificaciones ZCSP31--WW-SPA | Spanish (Español) | |
Videos | PanZone Wall Mount Cabinets Product Spotlight Video | English | |
Part Drawings | Customer Drawing DXF | English | |
Part Drawings | Customer Drawing DWG | English | |
Part Drawings | PanZone Hinged Wall Mount Cabinet | English | |
Installation Documents | PANZONE Wall Mount Cabinet | English | |
Selection Guides | Guía de Selección de Montaje en Pared NEMA para Montaje de Equipos de 19" Guia de Selección RKSG7 | Spanish (Español) | |
Selection Guides | Network Infrastructure Security Solution - COSG27-SA-ENG | English | |
Selection Guides | PanZone® Wall Mount Solutions - RKSG08-WW-ENG | English | |
Selection Guides | NEMA Wall Mount for 19" Equipment Mounting - RKSG7-WW-ENG | English | |
Selection Guides | Soluciones de Montaje en Pared PanZone® Guía de Selección RKSG08 | Spanish (Español) |