Our vast selection of cabinets, thermal management, racks, enclosures for data centers, telecommunications equipment rooms, and enterprise cabling applications help optimize space, reduce energy consumption, and enhance network reliability.
Featured
FlexCore(TM) Optical Distribution Frame
The FlexCore Optical Distribution Frame (ODF) is a versatile front-access cabling system providing necessary protection for critical connections. Managing up to 3,168 fibers per frame, the ODF makes it easy to create multiple configurations using just three modular building blocks comprised of a 600mm frame and 150mm and 300mm vertical cable managers. This flexibility allows for design customization and scalability while optimizing both product availability and system density.
Reduce the required space to route, manage, and protect high-cable capacities by choosing from our comprehensive offering of vertical and horizontal cable management and rack solutions.
Our reliable enclosures and accessories allow you to rapidly deploy an Ethernet/IP network on the plant floor while reducing installation time and life-cycle costs.