The vertical tie-off panel is a 4-post rack accessory that compliments the 4-Post Rack System, effectively creating a pathway for permanent link cable in enterprise applications. The panel has expandable height to work with 45RU and 52RU racks. This tie-off bracket is RoHS Compliant, made of steel and comes in black.
Product Type | Cable Trough |
Material | Steel |
Extended Height (In.) | 93.3 |
Extended Height (mm) | 2370 |
Overall Width (In.) | 2.8 |
Overall Width (mm) | 71 |
Extended Depth (In.) | 12.9 |
Extended Depth (mm) | 327 |
Color | Black |
Standards Met | RoHS Compliant |
Includes | 1 lower base panel, 1 expandable upper panel, mount brackets and hardware kit |
Part Features | Expandable height allows the product to mount to 45RU or 52RU 4-Post Racks |
UPC | 61305679653 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.3674 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletin de Producto RKCB46 | Spanish (Español) | |
Specification Sheets | Adjustable Rail Four Post Rack - Spec Sheet RKSP186-WW-ENG | English | |
Specification Sheets | Sistema de Rack de 4 Postes con Riel Ajustable Hoja de Especificaciones RKSP186 | Spanish (Español) | |
Specification Sheets | Adjustable Depth 4-Post Rack System Specification Sheet RKSP205-WW-ENG | English | |
Part Drawings | Vertical Tie-Off Panel - Customer Drawing - 004488EAF-DC/00A - PDF | English | |
Part Drawings | Vertical Tie-Off Panel - Customer Drawing - 004488EAF-DC/00A - DXF | English | |
Part Drawings | Vertical Tie-Off Panel - Customer Drawing - 004488EAF-DC/00A - DWG | English | |
Installation Documents | Vertical 4 Post Tie Off Bracket Installation Instructions V00030AP_01 | English | |
Cross References | Cable Capacity Calculator Web V12 | English |