Maximize data center space with our 2-post overhead distribution rack. It expands your equipment capacity and improves server deployment. This can mount in numerous, convenient configurations.
Note | Rack channel depth is 3.3" (83mm) |
Material | Steel |
Mounting Bolt Method | Threaded |
Extended Depth (In.) | 6.4 |
Extended Depth (mm) | 161 |
Extended Height (In.) | 12.4 |
Extended Height (mm) | 317 |
Overall Width (In.) | 20.3 |
Overall Width (mm) | 515 |
Number of Rack Units | 4 |
Mounting Hole Thread Size | #12-24 |
Static Load Capacity (kg) | 27 |
Static Load Capacity (lb) | 60 |
Sub Brand | PanZone® |
Color | Black |
Standards Met | EIA/ECA-310-E, RoHS Compliant |
Includes | Main bracket, mounting brackets and hardware, and (16) #12-24 screws |
Product Type | Overhead Distribution Rack |
Finish/Coating | Powder-Coated |
Configuration |
---|
UPC | 07498348509 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7930 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | PanZone® Overhead Distribution Racks RKSP109-WW-ENG | English | |
Specification Sheets | Racks de Distribución Aéreos PanZone® Hoja de Especificaciones RKSP109 | Spanish (Español) | |
Part Drawings | Panzone Overhead Distribution Rack (PZLRB4U) | English | |
Part Drawings | Part Drawing for PZLRB4U DWG File | English | |
Part Drawings | Part Drawing for PZLRB4U DFX File | English | |
Installation Documents | PanZone® Overhead Distribution Racks Installation Instructions V00028JI_04 | English |