The PanZone® Overhead Distribution Rack expands rack space above a rack or cabinet to maximize space in data centers and telecommunications rooms. The overhead rack can mount to most overhead racks or cable trays, or be suspended from the ceiling in numerous configurations. The distribution rack enables the deployment of zone areas for greater scalability and quicker server deployments. The overhead rack is 4RU, rated for 60 pounds, made of steel, and is black.
Note | Rack channel depth is 3.3" (83mm) |
Material | Steel |
Mounting Bolt Method | Threaded |
Extended Depth (In.) | 6.4 |
Extended Depth (mm) | 161 |
Overall Width (In.) | 20.3 |
Overall Width (mm) | 515 |
Extended Height (In.) | 12.4 |
Extended Height (mm) | 317 |
Number of Rack Units | 4 |
Mounting Hole Thread Size | #12-24 |
Static Load Capacity (kg) | 27 |
Static Load Capacity (lb) | 60 |
Sub Brand | PanZone® |
Color | Black |
Standards Met | EIA/ECA-310-E, RoHS Compliant |
Includes | Main bracket, mounting brackets and hardware, and (16) #12-24 screws |
Product Type | Overhead Distribution Rack |
Finish/Coating | Powder-Coated |
UPC | 07498348509 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7930 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | PanZone® Overhead Distribution Racks RKSP109-WW-ENG | English | |
Specification Sheets | Racks de Distribución Aéreos PanZone® Hoja de Especificaciones RKSP109 | Spanish (Español) | |
Part Drawings | Panzone Overhead Distribution Rack (PZLRB4U) | English | |
Part Drawings | Part Drawing for PZLRB4U DWG File | English | |
Part Drawings | Part Drawing for PZLRB4U DFX File | English | |
Installation Documents | PanZone® Overhead Distribution Racks Installation Instructions V00028JI_04 | English |