globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The 4-Post rack combines the stability of a cabinet with the accessibility of an open rack to deliver maximum flexibility. The 45 RU rack is 23 inches wide overall (with 19 inch standard EIA mount) and 30 inches deep, with adjustable mounting rails that have #12-24 EIA universal mounting hole spacing, and printed numbering. A range of cable managers and accessories work with the rack. The rack is UL listed for 2,500 pounds and is made of welded steel. The rack is black.

Specifications

Note Front and rear E-Rails are adjustable in 1" (25mm) increments
Material Steel
Mounting Bolt Method Threaded
Extended Depth (In.) 30
Extended Depth (mm) 762
Overall Width (In.) 23.25
Overall Width (mm) 591
Extended Height (In.) 84
Extended Height (mm) 2134
Number of Rack Units 45
Mounting Hole Thread Size #12-24
Rail Number Direction Reversible
Static Load Capacity (kg) 1134
Static Load Capacity (lb) 2500
Color Black
Standards Met UL 2416, EIA/ECA-310-E, RoHS Compliant
Includes (16) 3/8-16 x 1" hex bolt, (16) 3/8" paint piercing grounding washer, (1) tube of anti-oxidizing paste, (25) 12-24 x .5" slotted pan head steel screw
Product Type 4-Post Rack
Finish/Coating Powder-Coated

Packaging Detail

UPC 07498308904
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 11.0195
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Product Bulletins Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 Spanish (Español)
Specification Sheets Adjustable Rail 4 Post Rack System - RKSP186 English
Specification Sheets Sistema de Rack de 4 Postes con Riel Ajustable Hoja De Especificaciones RKSP186--WW-SPA Spanish (Español)
Specification Sheets PatchRunner™ 2 Vertical Cable Manager Spec Sheet RKSP172 English
Specification Sheets StructuredGround™ Grounding Kits for Net-Access™ Cabinets and 4-Post Racks GRSP16 English
Videos 4-Post Rack Video RK4-postRacks English
Part Drawings 30" Deep 4 Post Rack English
Part Drawings 4 Post Rack And Accessories DWG English
Part Drawings 4 Post Rack And Accessories DXF English
Installation Documents 4 Post Rack and Accessories Installation Instructions V00028FG English
Installation Documents PatchRunner™ 2 Vertical Managers and Racks Installation Instruction V00029MX_07 English
Brochures Non Product Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG English
Selection Guides Open Frame Racks Selection Guide English
Selection Guides Shielded Copper Cabling Systems Selection Guide COSG28 English
Selection Guides Racks de Marco Abierto RKSG06 Spanish (Español)
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}