Get the best of both worlds with this sturdy, open-frame rack that offers the accessibility of an open rack and the stability of a cabinet.
Note | Front and rear E-Rails are adjustable in 1" (25mm) increments |
Material | Steel |
Mounting Bolt Method | Cage Nut |
Extended Depth (In.) | 30 |
Extended Depth (mm) | 762 |
Extended Height (In.) | 84 |
Extended Height (mm) | 2134 |
Overall Width (In.) | 23.25 |
Overall Width (mm) | 591 |
Number of Rack Units | 45 |
Rail Number Direction | Reversible |
Static Load Capacity (kg) | 1134 |
Static Load Capacity (lb) | 2500 |
Color | Black |
Standards Met | UL 2416, EIA/ECA-310-E, RoHS Compliant |
Includes | (16) 3/8-16 x 1" hex bolt, (16) 3/8" paint piercing grounding washer, (1) tube of anti-oxidizing paste, (25) 12-24 x .5" slotted pan head steel screw, (25) #12-24 cage nuts |
Product Type | 4-Post Rack |
Finish/Coating | Powder-Coated |
Configuration |
---|
UPC | 07498308906 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 11.2481 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Sistema de Rack de 4 Postes con Riel Ajustable Hoja De Especificaciones RKSP186--WW-SPA | Spanish (Español) | |
Specification Sheets | PatchRunner™ 2 Vertical Cable Manager Spec Sheet RKSP172 | English | |
Specification Sheets | StructuredGround™ Grounding Kits for Net-Access™ Cabinets and 4-Post Racks GRSP16 | English | |
Specification Sheets | Adjustable Rail 4-Post Rack System Specification Sheet RKSP186-WW-ENG | English | |
Videos | 4-Post Rack Video RK4-postRacks | English | |
Part Drawings | 30" Deep 4 Post Rack | English | |
Part Drawings | 30" Deep 4 Post Rack (R4P/R4PCN) | English | |
Part Drawings | 30" Deep 4 Post Rack (R4P/R4PCN) | English | |
Installation Documents | 4 Post Rack and Accessories Installation Instructions V00028FG | English | |
Installation Documents | PatchRunner™ 2 Vertical Managers and Racks Installation Instruction V00029MX_07 | English | |
Selection Guides | Open Frame Racks Selection Guide | English | |
Selection Guides | Racks de Marco Abierto RKSG06 | Spanish (Español) |