Cool your Cisco Catalyst 4900M or 6504-E switch and cut energy costs with this passive air inlet duct. It channels cold air directly to your switch's intake and reduces fan power consumption.
Product Type | Air Inlet Duct |
Sub Brand | Net-Direct™ |
Overall Depth (In.) | 29.6 |
Overall Depth (mm) | 751.9 |
Overall Width (In.) | 20.9 |
Overall Width (mm) | 533 |
Overall Height (In.) | 22.8 |
Overall Height (mm) | 578 |
Color | Black |
Standards Met | RoHS Compliant |
Configuration |
---|
UPC | 07498337271 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 10.6053 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Thermal Inlet Duct for Cisco MDS9506 for Net-Access CN Cabinets: RKSP94--WW-ENG | English | |
Specification Sheets | Thermal Inlet Duct for Cisco MDS 9506 Switch for Net-Access N-Type Cabinets: RKSP104--WW-ENG | English | |
Videos | Thermal vs. Exhaust Duct | English | |
Part Drawings | Inlet Duct for Cisco 9506 - CNLTD72A3 | English | |
Part Drawings | Inlet Duct for Cisco 9506 - CNLTD72A3 | English | |
Part Drawings | Inlet Duct for Cisco 9506 - CNLTD72A3 | English | |
Installation Documents | Duct System for a Server or Switch Cabinet Mounted Cisco 9506 Switch: CM546B | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
Cross References | Panduit Ducting Solutions Reference Guide for Cisco Switches: RKFL27--SA-ENG | English | |
White Papers | The Use of In-Cabinet Ducting to Improve Inlet Air Temperatures: RKAT02--WW-ENG | English |