globe US & Canada | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Product Type Air Exhaust Duct
Compatible Cabinet System 19
Material Steel
Sub Brand Net-Contain™
Overall Depth (In.) 11.6
Overall Depth (mm) 293
Overall Width (In.) 19
Overall Width (mm) 482
Overall Height (In.) 10
Overall Height (mm) 254
Color Black
Finish/Coating Powder-Coated

Runtime Graph

Configuration

Packaging Detail

UPC 61305686081
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.6620
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Compare
Remove All Items