Maximize Cisco switch cooling efficiency and save energy with the DI Net-Direct air inlet duct. Channels cold air to intake, reducing fan power consumption and extending equipment life.
Product Type | Air Inlet Duct |
Compatible Cabinet System | 19 |
Material | Steel |
Sub Brand | Net-Direct™ |
Overall Depth (In.) | 22.8 |
Overall Depth (mm) | 578.2 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Height (In.) | 17.6 |
Overall Height (mm) | 449.2 |
Color | Black |
Standards Met | RoHS Compliant |
Finish/Coating | Powder-Coated |
Configuration |
---|
UPC | 61305678590 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 8.7479 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Duct Assembly for Cisco* Catalyst 9606R Switch Specification Sheet RKSP196--WW-ENG | English | |
Part Drawings | Inlet Duct for Cisco 9606R Swtich Part Drawing DWG | English | |
Part Drawings | Inlet Duct for Cisco 9606R Swtich Part Drawing 00549EAE-DC | English | |
Part Drawings | Inlet Duct for Cisco 9606R Swtich Part Drawing DXF | English | |
Installation Documents | Net-Direct™ Air Inlet Duct Installation Instructions/Best Practices V00029UE | English | |
Cross References | Panduit Ducting Solutions Reference Guide for Cisco Switches: RKFL27--SA-ENG | English |