The tool-less blanking panel is designed to minimize bypass airflow in racks and cabinets while providing a desirable appearance. The tool-less blanking panel is 1 RU and mounts to square hole 19.0-inch (483mm) wide cage nut rails.
Product Type | Blanking Panel |
Compatible Rack System | 19 |
Material | ABS |
Mounting Bolt Method | Cage Nut |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Depth (In.) | 2 |
Overall Depth (mm) | 50.8 |
Overall Height (mm) | 44.7 |
Overall Height (In.) | 1.76 |
Color | Black |
Standards Met | CEA 310-E Compliant; RoHS Compliant |
Accessory Type | Tool-Less Blanking Panels |
Part Features | Non-metallic material with snap-in feature, sealing vanes tween rack units to prevent bypass air to improve energy efficiency. |
UPC | 07498332297 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.1707 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | Tool-Less Blanking Panels: WASP39--WW-ENG | English | |
Videos | Thermal Management - Video 16:9 | English | |
Part Drawings | Part Drawings - PDF - GB3634DA_19A | English | |
Part Drawings | TLBP1S-V DWG | English | |
Part Drawings | TLBP1S-V DXF | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English | |
Selection Guides | Blanking Solutions Selection Guide RKSG12 | English |