Reduce wasted energy and improve cooling efficiency in your data center. Our end-of-row cap creates a tight seal around your containment system for optimal performance.
Aisle type | Hot Aisle / Cold Aisle |
Product Type | End of Row Cap |
Material | Steel |
Sub Brand | Net-Contain™ |
Overall Length (In.) | 1 |
Overall Length (mm) | 24 |
Overall Width (In.) | 44.9 |
Overall Width (mm) | 1141 |
Overall Height (In.) | 91 |
Overall Height (mm) | 2311 |
Color | White |
Standards Met | RoHS Compliant |
Configuration |
---|
UPC | 07498308335 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 10.6250 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Contain™ Universal Single Row Aisle Containment System | English | |
Part Drawings | Net-Contain USRC End Of Row Cap Finished Good (CUSREORCP**) | English | |
Part Drawings | CUSREORCPW1 - DWG | English | |
Part Drawings | CUSREORCPW1: DXF | English | |
Part Drawings | Universal Single Row Containment for Roofing | English | |
Part Drawings | Universal Single Row Containment for Vertical Walls | English | |
Installation Documents | Net-Contain USRC End of Row Cap - V00029GV | English | |
Installation Documents | Net-Contain Universal Single Row Containment System - USRC - V000029GR-Rev.02 | English | |
Installation Documents | Sistema de Contención Universal de una Fila Net-Contain y de Pasillo de 900mm Instrucciones de Instalación V00029GR-SPA | Spanish (Español) | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |