Quickly secure wires and cables with these flame-rated sticky-back nylon mounts. Ideal for indoor and outdoor use, they offer strength, heat resistance, and lower installation costs.
Product Type | Cable Tie Mount |
Application | Used With Miniature, and Intermediate Cable Ties |
Color | Black |
Flammability Rating | UL 94 V-2 |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 49 |
Maximum Operating Temperature (°F) | 120 |
Minimum Operating Temperature (°C) | -29 |
Minimum Operating Temperature (°F) | -20 |
Mount Method | Adhesive Tape |
Overall Length (In.) | 0.785 |
Overall Length (mm) | 20 |
Overall Width (In.) | 0.78 |
Overall Width (mm) | 20 |
Overall Height (In.) | 0.24 |
Overall Height (mm) | 6.1 |
Standards Met | UL62275 & RoHS |
Static Load Capacity (kg) | 0.14 |
Static Load Capacity (lb) | 0.3 |
Sub Brand | StrongHold™ |
Configuration |
---|
UPC | 61305677687 |
Std. Pkg. Qty. | 30 |
Std. Pkg. Volume (cf) | 0.0084 |
Std. Ctn. Qty. | 300 |
Std. Ctn. Volume (cf) | 0.0836 |
Specification Sheets | StrongHold Adhesive Back Mounts | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | StrongHold Adhesive Back Mounts | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |