Organize and secure cables with our low profile screw applied cable tie mount. Made from durable Nylon 6.6, these cable ties are perfect for various cable sizes and withstand tough conditions.
Material Description | Nylon 6.6 (Weather-Resistant) |
Product Type | Cable Tie Mount |
Application | Unique Cradle Design Provides Maximum Stability for the Cable Bundle and Low Profile Design Keeps Bundle Close to Mounting Surface |
Color | Black |
Flammability Rating | UL94 V-2 |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #6 |
Overall Length (In.) | 0.63 |
Overall Length (mm) | 16 |
Overall Width (In.) | 0.43 |
Overall Width (mm) | 10.8 |
Overall Height (In.) | 0.28 |
Overall Height (mm) | 7 |
Resistance Properties | Weather-Resistant |
Standards Met | CE Compliant, UL Recognized:E136577, RoHS Compliant |
Sub Brand | StrongHold™ |
Label Dimensions (In.) | 0.43W x 0.28H |
Configuration |
---|
UPC | 61305678664 |
Std. Pkg. Qty. | 30 |
Std. Pkg. Volume (cf) | 0.0133 |
Std. Ctn. Qty. | 300 |
Std. Ctn. Volume (cf) | 0.1331 |
Specification Sheets | StrongHold Screw Mounts | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Screw Mounts | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |