StrongHold ST2155-075-22BK High Voltage Tape is made of ethylene propylene rubber (ERP) and is self -amalgamting. Designed for high voltage insulating and jacketing splices through 69kV. For indoor and outdoor usage, UV resistant and excellent moisture, corrosion, and chemical resistance. Is ¾” x 22’ in size and comes in 1 roll per package, and 100 rolls per case.
Sub Brand | StrongHold™ |
Product Type | Specialty Tape |
Color | Black |
Material | EPR |
Adhesive Material | Acrylic |
Overall Thickness (In.) | 0.03 |
Overall Thickness (mm) | 0.76 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19 |
Overall Length (ft.) | 22 |
Overall Length (m) | 6.7 |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 80 |
Standards Met | UL Listed, ROHs compliant, REACH Compliant, Lead Free |
Environment | Indoor/Outdoor |
Tape Style | Mid Grade Rubber Splicing Linered |
UPC | 61305679369 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0074 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.7407 |
Product Bulletins | StrongHold Specialty Tape Product Offering Product Bulletin SFCB21--SA-ENG | English | |
Specification Sheets | ST2155 Series Rubber Splicing Tape with Liner 3 Specification Sheet | English | |
Videos | StrongHold PVC Electrical Tape Product Video | English | |
Part Drawings | Stronghold Mid Grade Rubber Tape with Liner Part Drawing 00803ECA_DC_00 | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |