Transform your projects with our stainless steel strapping coils. Designed for reliability and efficiency, they ensure strong connections and boost productivity in any environment
Product Type | Strapping |
Application | Corrosive Environment |
Color | Black |
Environment | Indoor and Outdoor |
Finish/Coating | Fully Coated |
For Use With | BT75SDT |
Material | Stainless Steel Type 316 |
Minimum Loop Tensile Strength (N) | 1780 |
Minimum Loop Tensile Strength (lb) | 400 |
Overall Length (In.) | 984.24 |
Overall Length (mm) | 25000 |
Overall Width (In.) | 0.37 |
Overall Width (mm) | 9.5 |
Resistance Properties | UV-Resistant |
Standards Met | RoHS Compliant |
Sub Brand | StrongHold™ |
Strap Breaking Strength (N) | 1780 |
Strap Breaking Strength (lb) | 400 |
Minimum Bundle Width (In.) | 1.02 |
Minimum Bundle Width (mm) | 26 |
Overall Thickness (In.) | 0.014 |
Overall Thickness (mm) | 0.4 |
Part Features | Fold over design provides high-retained tension in mechanical fastening and cable bundling applications; After tensioning, cut end is locked inside low profile buckle – no sharp edges; For applications that require various bundle diameters; Supplied in reels of 82 ft (25 m); Coated with Epoxy Polyester; Provides job site versatility with minimum inventory; Packaging speeds removal of steel and includes bundle diameter cut off guide. |
Configuration |
---|
UPC | 61305601527 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0669 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6688 |
Product Bulletins | StrongHold Metal Strapping System Product Bulletin D-SSCB40--SA-ENG | English | |
Videos | StrongHold Stainless Steel Product Video | English | |
Part Drawings | IMSP Coated Stainless Steel Bands Part Drawing 15L322BJ_DC | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |