To secure and separate cables in harsh environments, choose our metal locking tie. This fully coated stainless steel tie resists corrosion and handles extreme temperatures and weather.
Product Type | Heavy Duty Cable Tie |
Sub Brand | StrongHold™ |
Color | Black |
Environment | Indoor/Outdoor |
Material | Stainless Steel Type 316L |
Finish/Coating | Fully Coated |
Resistance Properties | Flame-Resistant |
Overall Length (In.) | 14.3 |
Overall Length (mm) | 362 |
Body Width (In.) | 0.319 |
Body Width (mm) | 8.1 |
Body Thickness (In.) | 0.012 |
Body Thickness (mm) | 0.3 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 102 |
Minimum Bundle Diameter (In.) | 0.5 |
Minimum Bundle Diameter (mm) | 12.7 |
Minimum Loop Tensile Strength (N) | 890 |
Minimum Loop Tensile Strength (lb) | 200 |
Maximum Operating Temperature (°C) | 150 |
Maximum Operating Temperature (°F) | 302 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Standards Met | UL Listed (File # E56854) |
For Use With | GS4MT-E, PPTMT, ST2MT, HTMT, PBTMT |
Configuration |
---|
UPC | 61305610873 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0174 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.0868 |
Product Bulletins | StrongHold Metal Locking Ties Product Bulletin SSCB39--SA-ENG | English | |
Videos | StrongHold Stainless Steel Product Video | English | |
Part Drawings | StrongHold Fully Coated Metal Locking Tie Part Drawing 15L355BG_DC | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |