Optimize your cable management with our bridle ring and saddle support, ideal for communication cables and used across various air handling spaces.
Product Type | Bridle Ring with Saddle |
Sub Brand | StrongHold™ |
Application | Support Low Voltage and Signal Wire |
Color | Silver/Yellow |
Finish/Coating | Electro Zinc |
Includes | 1/4-20 Threads |
Material | Steel/Zinc/Plastic |
Nominal Diameter (In.) | 2 |
Nominal Diameter (mm) | 50.8 |
Overall Height (In.) | 3.28 |
Overall Height (mm) | 83 |
Ring Size (In.) | 2 |
Ring Size (mm) | 50.8 |
Standards Met | RoHS Compliant |
Thread Size | 1/4-20 UNC Thread |
Configuration |
---|
UPC | 07498390846 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.3461 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet: BR-2.0-1/4-20S | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |