Our fork terminal creates a secure, long-lasting connection for wires to screws, studs, or terminal blocks, ideal for electrical applications.
Fork Type | Standard |
Insulation Material | Vinyl |
Maximum Copper Conductor Size (AWG SOL) | #10 |
Maximum Copper Conductor Size (AWG STR) | #10 |
Maximum Copper Conductor Size (AWG) | #10 |
Minimum Copper Conductor Size (AWG SOL) | #12 |
Minimum Copper Conductor Size (AWG STR) | #12 |
Minimum Copper Conductor Size (AWG) | #12 |
Maximum Wire Size (AWG) | 10 |
Minimum Wire Size (AWG) | #12 |
Maximum Metric Conductor Size (mm²) | 6 |
Minimum Metric Conductor Size (mm²) | 4 |
Stud Size | #8 |
Wire Strip Length (In.) | 0.31 |
Wire Strip Length (mm) | 7.9 |
Standards Met | UL Listed 587H E52164; CSA Certified LR31222 |
Maximum Voltage (V) | 600 |
Maximum Voltage (kV) | 0.6 |
Minimum Voltage (V) | 600 |
Minimum Voltage (kV) | 0.6 |
Base Material | Copper |
Finish/Coating | Tin-Plated |
Color Code | Yellow |
Barrel Type | Funnel Entry |
Barrel Length (In.) | 0.52 |
Barrel Length (mm) | 13.2 |
Flammability Rating | UL587-H |
Insulation Diameter (In.) | 0.23 |
Insulation Diameter (mm) | 5.7 |
Maximum Operating Temperature (°C) | 105 |
Maximum Operating Temperature (°F) | 221 |
Minimum Operating Temperature (°C) | 105 |
Minimum Operating Temperature (°F) | 221 |
Seam Type | Butted |
Maximum Wire Insulation Diameter (In.) | 0.23 |
Maximum Wire Insulation Diameter (mm) | 5.7 |
Stud Hole Size (In.) | 0.164 |
Stud Hole Size (mm) | 4.2 |
Overall Length (In.) | 1.04 |
Overall Length (mm) | 26.4 |
Overall Width (In.) | 0.37 |
Overall Width (mm) | 9.4 |
Tongue Length (In.) | 0.52 |
Tongue Length (mm) | 13.2 |
Tongue Width (In.) | 0.37 |
Tongue Width (mm) | 9.4 |
Tongue Thickness (In.) | 0.04 |
Tongue Thickness (mm) | 1 |
Sub Brand | StrongHold™ |
Packaging Type | Loose Piece |
Product Type | Fork Terminal |
For Use With | CT-100A*, CT-600-A (CT-550CH), CT-1550, CT-1551, CT-2500 (CT-2550CH), CT-160, CT-260, CT-400, CT- 460 |
Configuration |
---|
UPC | 07498328019 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0103 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.1031 |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Videos | StrongHold Terminals Product Video | English | |
Part Drawings | Vinyl Insulated Fork 12-10 awg | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |