Our UTG20 copper cable with Vari-MaTriX technology delivers superior speed and minimal interference. Flame-retardant jacket ensures safety for various installations.
Note | Available in North America |
Environment | Indoor |
Cable Construction | U/UTP |
Flammability Rating | Plenum (CMP) |
LP Rating | LP (0.7A) |
Sub Brand | Pan-Net® |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Solid |
Conductor Gauge (AWG) | 23 |
Color | Blue |
Product Type | Copper Cable |
Part Features | Copper Cable |
Configuration |
---|
UPC | 61305685005 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 1.7043 |
Std. Ctn. Qty. | 36000 |
Std. Ctn. Volume (cf) | 61.3556 |