globe
US & Canada | English
Product availability varies per region
globe
US & Canada | English
Find a
Partner
or
Distributor
Contact Us
My Account
All Products
ic_expand_more_18px-2
Solutions
ic_expand_more_18px-2
Support
ic_expand_more_18px-2
About Us
ic_expand_more_18px-2
Parts List
Part List
{{bomProducts.length}} lines {{totalProducts}} items
Part List
{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s)
View List >>
Part List
View List >>
Home
All Products
Copper Systems
Enterprise/Data Center Copper Cable
PUP6XHD04BU-G
P204142
All Products
Copper Systems
Enterprise/Data Center Copper Cable
{{getShortDescTitleValue()}}
Share
Share
×
Recipient's Name (required)
This field is required.
Recipient's Email (required)
Must be in the format 'email@email.com'.
Sender's Name (required)
This field is required.
Sender's Email (required)
Must be in the format 'email@email.com'.
Message:
Download Available Options
{{getLongDescription()}}
Flammability Rating:
Plenum (CMP)
Outdoor
Plenum (CMP)
EuroClass Flame Rating:
Unspecified
Fca
Unspecified
Color:
Blue
Black
Blue
Green
International Gray
Orange
Red
Violet
White
Yellow
Select product to view details, compare, or add to list:
TX6A™ Copper Cable, Cat 6A, 23 AWG, UTP, Blue
PUP6XHD04BU-G
Best Seller
The TX6A™ Cat 6A copper cable is constructed of 23 AWG copper conductors with FEP Plenum (CMP) insulation. The copper conductors shall be twisted in pairs. All four pairs shall be surrounded by a metallic alien crosstalk barrier tape and a flame retardant, plenum-rated, blue jacket.
Copper Cable, Cat 6A, 23 AWG, UTP, CMP, Blue
PUP6AS04BU-G
Discontinued - Limited Stock
The TX6A™ Cat 6A U/UTP copper cable is constructed of 23 AWG copper conductors with FEP insulation. The copper conductors are twisted in pairs and separated by a cross divider. All four pairs are surrounded by a non-conductive foil tape and a flame-retardant PVC jacket. The foil tape suppresses the effects of alien crosstalk. The blue, plenum (CMP) cable is supplied 1,000 feet (305 meters) to a reel.
Select all options above to proceed
Compare Products
Compare
{{getShortDescription()}}
Specifications
Runtime Graph
Packaging Detail
Resources
Frequently Bought Together
Top of Page
Frequently Bought Together
{{productDetails.product.fbt.length}} items
{{ getTranslation('panduit.productgroups.compare') }}
{{ getTranslation('panduit.productgroups.removeallitems') }}
{{ getTranslation('panduit.productgroups.compareitems') }}