The keystone Cat 6A shielded RJ45 jack module is designed to terminate 4-pair, 22-24 AWG shielded twisted pair cable. Shielded jack modules use a forward motion termination method to optimize performance. The die-cast housing provides a robust design to protect against physical and electromagnetic damage. The jack module is silver.
Product Type | Jack Module |
Performance Level | Category 6A |
Connector Type | Jack Module - Standard |
Termination Style | Punchdown |
Body Material | Die Cast |
Contact Material | Plated Phosphor Bronze |
Module Type | Keystone |
Wiring Scheme | T568A/T568B |
Shield Type | Shielded (STP) |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Resistance Properties | Heat-Resistant |
Color | Metallic |
Standards Met | Meets ANSI/TIA-568.2-D Category 6A and ISO 11801 Class EA Channel Requirements for Supporting 10GBASE-T Transmission Over Twisted Pair Cabling Systems in a 4-Connector Configuration up to 100 meters at Swept Frequencies 1 to 500 MHz, Meets ANSI/TIA-568.2-D and ISO 11801 Category 6A Component Requirements at Swept Frequencies up to 500 MHz, Complies with ANSI/TIA-1096A, Meets IEC 60603-7 and IEC 60512-99-002, Rated for 750 Cycles with IEEE 802.3af, 802.3at, and 802.3bt type 1, 2, 3, and 4 for Power Up to 100W, and RoHS Compliant |
Overall Depth (In.) | 1.64 |
Overall Depth (mm) | 41.6 |
Overall Height (In.) | 0.81 |
Overall Height (mm) | 20.5 |
Overall Length (In.) | 1.64 |
Overall Length (mm) | 41.6 |
Overall Width (In.) | 0.81 |
Overall Width (mm) | 20.5 |
UPC | 61305658017 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0032 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1605 |