Category 3, 6-position, 4-wire universal module. Arctic White.
Product Type | Jack Module |
Connector Type | Jack Module - Standard |
Termination Style | Leadframe |
Body Material | ABS |
Contact Material | Plated Phosphor Bronze |
Module Type | Mini-Com® |
Wiring Scheme | T568A/T568B |
Shield Type | Unshielded (UTP) |
Sub Brand | Pan-Net® |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 149 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°C) | 70 |
Maximum Storage Temperature (°F) | 158 |
Minimum Storage Temperature (°C) | -40 |
Minimum Storage Temperature (°F) | -40 |
Color | Arctic White |
Standards Met | Exceeds Channel and Component Requirements of ANSI/TIA-568.2-D and ISO 11801 Standards for the Respective Category, Meets IEC 60603-7, Supports 2500 Connection Cycles with IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4, UL 1863 and UL 2043 and RoHS Compliant. |
Overall Length (In.) | 1.37 |
Overall Length (mm) | 34.8 |
Overall Width (In.) | 0.61 |
Overall Width (mm) | 15.5 |
Overall Depth (In.) | 1.37 |
Overall Depth (mm) | 34.8 |
Overall Height (In.) | 0.72 |
Overall Height (mm) | 18.3 |
Configuration |
---|
UPC | 07498303510 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0029 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1464 |
Videos | Leadframe Jack Module Termination Instructions | English | |
Part Drawings | Part Drawing - DWG - CJ64-XY | English | |
Part Drawings | Part Drawing - DXF - CJ64-XY | English | |
Part Drawings | Mini-Jack Category 3 Twisted Pair Connector COCJ64XXXXY--ENG | English | |
Installation Documents | Mini-Com Mini-Jack モジュラージャック | Japanese (日本語) | |
Installation Documents | Mini-Com Mini-Jack Jack Modules Installation Instructions PN45H | English |