Our rugged cable connects devices outdoors or in tight spaces. Its IP67-rating and durable design ensure reliable performance, perfect for home, office, and outdoor networking.
Product Type | Splice Connector |
Performance Level | Category 6A |
Connector Type | Modular Plug |
Contact Material | Gold Plated Phosphor Bronze |
Number of Plugs | 1 |
Wiring Scheme | T568A/T568B |
Shield Type | Shielded (STP) |
Overall Length (In.) | 197 |
Overall Length (mm) | 5000 |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Compatible Wire Gauge (AWG) | 26-22 |
Color | Black |
Standards Met | Exceeds ANSI/TIA Category 6A and ISO Class EA performance requirements when properly terminated to Panduit Category 6A UTP copper cable, Meets ANSI/TIA-1096-A (formerly FCC Part 68), IEC-60603-7, Supports PoE, PoE+, and proposed Type 3 and 4 PoE++ applications for up to 100 W, RoHS compliant |
IP Rating | IP67 |
Flammability Rating | UL94V-0 |
Sub Brand | Pan-Net® |
Part Features | FieldCord, 6A Shielded/Outdoor Connector, CMX/CMR RJ45 Cord |
Configuration |
---|
UPC | 61305681305 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0836 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8359 |