The TX6A Category 6A Shielded RJ45 Field Term Plug terminates 4-pair, 22-26 AWG, 100 ohm, shielded twisted pair cable and is backwards compatible with Cat 6 and 5e. The plug utilizes TG style technology to optimize performance by maintaining cable pair geometry while eliminating conductor untwist. This plug simplifies installation of common devices such as cameras and wireless access points.
Product Type | Shielded Field Term Plug |
Performance Level | Category 6A |
Connector Type | Field Terminable Plug |
Body Material | Die Cast |
Contact Material | Gold Plated Phosphor Bronze |
Number of Plugs | 10 |
Wiring Scheme | T568A/T568B |
Overall Length (In.) | 1.83 |
Overall Length (mm) | 46.4 |
Shield Type | Shielded (STP) |
Overall Width (In.) | 0.54 |
Overall Width (mm) | 13.6 |
Overall Height (In.) | 0.71 |
Overall Height (mm) | 18 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Compatible Wire Gauge (AWG) | 22-26 |
Color | Silver |
Standards Met | Exceeds ANSI/TIA 568-C.2 Category 6A and ISO 11801 Class EA Channel performance requirements with up to two field term plugs in channel. Meets or exceeds proposed TIA Modular Plug Terminated Link requirements with up to two field term plugs in link, Meets ANSI/TIA-1096-A (formerly FCC Part 68), IEC 60603-7, IEC 60529 (IP 20), Supports IEEE 802.3af / 802.3at (PoE/PoE+) and proposed 802.3bt type 3 and type 4 (PoE++) applications. Supports Power over HDBaseT up to 100 watts, RoHS compliant |
IP Rating | IP20 |
Flammability Rating | UL94V-0 |
Sub Brand | Pan-Net® |
UPC | 61305657991 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0173 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.1734 |