Create reliable network connections for your devices with our bulk pack of Cat 5e UTP plugs, featuring a tangle-free latch for easy use.
Product Type | Modular Plug |
Performance Level | Category 5e |
Connector Type | Modular Plug |
Body Material | Polycarbonate |
Contact Material | Gold Plated Phosphor Bronze |
Number of Plugs | 1 |
Wiring Scheme | T568A/T568B |
Shield Type | Unshielded (UTP) |
Overall Length (In.) | 0.9 |
Overall Length (mm) | 22.8 |
Overall Width (In.) | 0.46 |
Overall Width (mm) | 11.7 |
Overall Height (In.) | 0.52 |
Overall Height (mm) | 13.1 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Compatible Wire Gauge (AWG) | 28 |
Color | Clear |
Standards Met | IEC 60603-7, RoHS compliant |
IP Rating | IP20 |
Flammability Rating | UL94V-0 |
Sub Brand | Pan-Plug® |
Configuration |
---|
UPC | 07498337272 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.4694 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | PanPlug™ 28 AWG UTP Modular Plug | Japanese (日本語) | |
Specification Sheets | PanPlug® TX5e™ 28 AWG UTP Modular Plug Spec Sheet COSP287 | English | |
Videos | Modular Plugs - Video 16:9 | English | |
Part Drawings | Pan-Plug 28AWG Category 5E Modular Plugs COMP528-X--ENG | English | |
Installation Documents | Category 5e 28 AWG UTP Modular Plug: PN547B-ENG | English |