The Cat 6 UTP modular plug terminates 4-pair, 24-26 AWG, 100 ohm, solid or stranded shielded twisted pair cable with maximum conductor insulation diameter of 0.040 inches (1.02mm) and maximum jacket diameter of 0.250 inches (6.35mm). The modular plug has a robust construction that is rated to 2500 mating cycles. The patented tangle-free latch prevents snags and provides easy release, saving time and providing reliability on moves, adds, and changes. This includes 100 per package.
Product Type | Modular Plug |
Performance Level | Category 6 |
Connector Type | Modular Plug |
Body Material | Plastic with Stamped Metal Shield |
Contact Material | Gold Plated Phosphor Bronze |
Number of Plugs | 100 |
Wiring Scheme | T568A/T568B |
Shield Type | Shielded (STP) |
Overall Width (In.) | 0.46 |
Overall Width (mm) | 11.7 |
Overall Height (In.) | 0.52 |
Overall Height (mm) | 13.1 |
Overall Depth (In.) | 1.6 |
Overall Depth (mm) | 40.6 |
Compatible Wire Gauge (AWG) | 24-26 |
Color | Clear |
Standards Met | Meets Dimensional Requirements of FCC Part 68 and IEC 60603-7, RoHS compliant |
Flammability Rating | UL94V-0 |
Sub Brand | Pan-Plug® |
UPC | 07498334445 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1168 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 1.1685 |
Specification Sheets | PanPlug® TX6™ PLUS 24-26 AWG STP Modular Plug Spec Sheet COSP497 | English | |
Videos | Modular Plugs - Video 16:9 | English | |
Part Drawings | Part Drawing - DWG - SPS688_8136 | English | |
Part Drawings | Part Drawing - DXF - SPS688_8136 | English | |
Part Drawings | Category 6/6A Shielded Modular Plug SPS688-C | English | |
Installation Documents | TX6 PLUS Shielded Modular Plug: PN357C-ENG | English | |
Installation Documents | TX6 PLUS Shielded Modular Plug (Japanese): PN375C-JP | Japanese (日本語) |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |