The 110 2-Pair Connecting Block is for use with Pan-Punch® 110-style Bases, Connectors and Systems.
Product Type | Punchdown Patch Connector |
Sub Brand | Pan-Punch® |
Color | International Gray |
Material | Polycarbonate/Phosphorous |
Number of Pairs | 2 |
Overall Depth (In.) | 1.5 |
Overall Depth (mm) | 38.1 |
Overall Width (In.) | 0.59 |
Overall Width (mm) | 15 |
Overall Height (In.) | 0.35 |
Overall Height (mm) | 8.9 |
Standards Met | Exceeds all channel and component requirements of ANSI/TIA-568.2-D Category 5e standard, IEC 60352-4 requirements, RoHS and CE Compliant |
Performance Level | Category 3 |
UPC | 07498305716 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0292 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.2916 |
Specification Sheets | Pan-Punch® 110 Punchdown System Spec Sheet COSP540 | English | |
Part Drawings | 1 Pair, 2 Pair, 3 Pair, and 4 Pair Patch Cord Connectors COP110PC1-XY--ENG | English | |
Installation Documents | Pan-Punch and GP6 PLUS Field Terminable Patch Cord Connectors Installation Instructions PN52K | English |