144-pair (36-port) Category 6 high-density punchdown field termination kit with legs.
Performance Level | Category 6 |
Number of Pairs | 144 |
Material | Polycarbonate |
Color | Beige |
Number of Ports | 36 |
Overall Depth (In.) | 3.35 |
Overall Depth (mm) | 85.1 |
Overall Width (In.) | 3.6 |
Overall Width (mm) | 91.4 |
Overall Height (In.) | 10.71 |
Overall Height (mm) | 272 |
Includes | (1) 144-Pair Base with Legs, (36) Connector Blocks, (2) Label Holders, (2) Labels |
Standards Met | Exceeds all channel and component requirements of ANSI/TIA-568.2-D Category 6 standard, Standard density exceeds all channel requirements of ANSI/TIA-568.2-D Category 6A standard, Meets IEC 60352-4 requirements; can withstand repeated terminations up to 200 cycles, RoHS Compliant |
Sub Brand | GP6™ |
Product Type | High Density Termination Kit |
Configuration |
---|
UPC | 07498305333 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1514 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.5143 |
Specification Sheets | GP6™ PLUS Punchdown System Specification Sheet COSP305-WW-ENG | English | |
Part Drawings | Part Drawing - DWG - GPKBW144Y | English | |
Part Drawings | Part Drawing - DXF - GPKBW144Y | English | |
Part Drawings | Part Drawing - PDF - GPKBW144Y | English | |
Installation Documents | GP6 PLUS Category 6 Punchdown System | English |