The Mini-Com® Modular Furniture Faceplate accepts four Mini-Com Modules. The faceplate mounts to a standard office furniture opening. The faceplate includes a label pocket for easy identification and is black.
Note | Standard Opening. |
Product Type | Furniture Faceplate |
Number of Ports | 4 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Black |
Identification Type | Label Pocket |
Outlet Orientation | Flat |
Overall Depth (In.) | 0.88 |
Overall Depth (mm) | 22.35 |
Overall Width (In.) | 2.9 |
Overall Width (mm) | 73.66 |
Overall Height (In.) | 1.77 |
Overall Height (mm) | 44.95 |
Mount Orientation | Horizontal |
Standards Met | RoHS Compliant |
UPC | 07498377678 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0057 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0570 |
Specification Sheets | Mini-Com® Modular Furniture Faceplates. | English | |
Videos | Mini-Com Faceplates Spotlight Video | English | |
Part Drawings | Part Drawing - DWG - CFFPL4 | English | |
Part Drawings | Part Drawing - DXF - CFFPL4 | English | |
Part Drawings | Mini-Com 4 Position Furniture Faceplate With Label C Part Drawing 00719-02 | English | |
Installation Documents | Mini-Com Furniture Faceplate Installation Instructions: PN137J | English | |
Installation Documents | Mini-Com Furniture Faceplate Installation Instructions: PN137-JP | Japanese (日本語) | |
Brochures | Copper Cabling Systems - COCB29 | English | |
Brochures | Sistemas de Cableado de Cobre - COCB29 | Spanish (Español) | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |