Maintain dust-free and easily identified network connections with our JIS adapter. Includes Category 5e jack module and snaps into standard JIS faceplates.
Note | Includes 1-Category 6 jack module |
Product Type | Adapter |
Number of Ports | 1 |
Region | Japan |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Off White |
Identification Type | Adhesive Label |
Outlet Orientation | Flat Shuttered |
Overall Depth (In.) | 1.64 |
Overall Depth (mm) | 41.7 |
Overall Width (In.) | 1.73 |
Overall Width (mm) | 43.9 |
Overall Height (In.) | 0.88 |
Overall Height (mm) | 22.4 |
Performance Level | Category 6 |
Standards Met | RoHS Compliant |
Configuration |
---|
UPC | 61305620740 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0061 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0607 |
Specification Sheets | Mini-Com™ Category 6 JIS Adapter Kits Specification Sheet COSP409-WW-JPN | Japanese (日本語) | |
Specification Sheets | Mini-Com™ Category 6 JIS Adapter Kits Specification Sheet COSP592 | English | |
Specification Sheets | Mini-Com™ Category 6 JIS Adapter Kits Specification Sheet COSP592 | Japanese (日本語) | |
Part Drawings | Mini-Com 1 Position JIS Spring Shuttered Adapter Kit DXF | English | |
Part Drawings | Mini-Com 1 Position JIS Spring Shuttered Adapter Kit DWG | English | |
Part Drawings | Mini-Com 1 Position JIS Spring Shuttered Adapter Kir Part Drawing 02079CA-01 | English | |
Installation Documents | TX6 PLUS and TX5e UTP Jack Modules Installation Instructions PN403N-JP | Japanese (日本語) |