The NetKey® Faceplate accepts two keystone modules. The faceplate is single gang and mounts horizontally to a NEMA standard single gang opening. The faceplate includes a label pocket for easy identification and is electric ivory.
Product Type | Faceplate |
Number of Ports | 2 |
Module Type | Keystone |
Sub Brand | NetKey® |
Material | ABS |
Color | Electric Ivory |
Identification Type | Label Pocket |
Outlet Orientation | Sloped |
Overall Width (In.) | 4.5 |
Overall Width (mm) | 114.3 |
Overall Depth (In.) | 0.97 |
Overall Depth (mm) | 24.5 |
Overall Height (In.) | 2.75 |
Overall Height (mm) | 69.85 |
Gang Opening Type | Single Gang |
Mount Orientation | Horizontal |
Standards Met | RoHS Compliant |
UPC | 07498305454 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0154 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1537 |
Data Sheets | NetKey Faceplates Data Sheet NKDS70--WW-ENG | English | |
Part Drawings | Part Drawing - DWG - NK2HSF_Y | English | |
Part Drawings | Part Drawing - DXF - NK2HSF_Y | English | |
Part Drawings | Netkey 2 Position Single Gang Horizontal Sloped Faceplate with Label NKNK2HSFXXY--ENG | English | |
Installation Documents | NetKey Screw-on Faceplates & Module Frames NK309F-Rev07 | English | |
Line Cards | NetKey CablingSystem LATAM 2021 Line Card NKLC45 | English | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Selection Guides | NetKey® Cabling System (cpsg12) | English |