Mini Com 50mm x 50mm adapter with one 1/2-size flat insert, accepts two Mini-Com modules. Supplied with mounting screws and metal mounting plate. Arctic White.
Product Type | Adapter |
Number of Ports | 2 |
Region | EMEA |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Arctic White |
Identification Type | Label Pocket |
Outlet Orientation | Flat |
Overall Depth (In.) | 0.68 |
Overall Depth (mm) | 17.27 |
Overall Width (In.) | 1.97 |
Overall Width (mm) | 50.03 |
Overall Height (In.) | 1.97 |
Overall Height (mm) | 50.03 |
Standards Met | RoHS Compliant |
Configuration |
---|
UPC | 07498303295 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0000 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - DWG - CFPAGF2XXY | English | |
Part Drawings | Part Drawing - DXF - CFPAGF2XXY | English | |
Part Drawings | Mini-Com 2 Position German Faceplate Adapter Kit COCFPAGF2XX--ENG | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |