The Mini-Com® Surface Mount Box is plenum rated and accepts two Mini-Com Modules. Cover has a quick release mechanism that allows easy access to the modules; cover can be secured with a screw. The box offers a variety of mounting options using adhesive tape, screws, or optional magnet. The box includes a label pocket for easy identification and is white.
Note | Compatible with LD3/LDPH# or LD5/LDPH5 Raceway |
Product Type | Quick Release Surface Mount Box |
Number of Ports | 2 |
Module Type | Mini-Com® |
Color | White |
Identification Type | Label Pocket |
Includes | (1) Box Cover, (2) Box Base, (3) PLT1M PAN-TY, (4) Label and Label Cover, (5) Screw (Used to Secure Cover to Base), (6) Strip of 1.00" X .75" Foam Tape for Mounting |
Overall Length (In.) | 2.6 |
Overall Length (mm) | 2.105 |
Overall Width (In.) | 2.1 |
Overall Width (mm) | 53.46 |
Overall Height (In.) | 0.98 |
Overall Height (mm) | 24.89 |
Sub Brand | Pan-Net® |
Raceway Opening | LD3/LDPH3 |
Material | ABS |
Standards Met | UL 1863; UL 2043; RoHS Compliant |
UPC | 61305616942 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0106 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1057 |
Specification Sheets | Mini-Com® Surface Mount Boxes Specification Sheet OTSP27--WW-ENG | English | |
Videos | Mini-Com Surface Mount Boxes Spotlight Video | English | |
Part Drawings | Mini-Com 2 Port Box W/ Quick Release Cover | English | |
Part Drawings | Part Drawing - DWG | English | |
Part Drawings | Part Drawing - DXF | English | |
Installation Documents | Mini-Com Box Kit: PN603 | English | |
Application Guides | Plenum Network Infrastructure for In-Ceiling Applications: COAG01--SA-ENG | English |