The M12 X-Code modular plug is field terminable for use with industrial grade, 26/7 - 22/7 AWG stranded, Cat 6A, UTP or shielded copper cable. This plug is constructed of a zinc cast housing with a 360° shield. The plug has an ingress protection rating of IP65/IP67 and offers an extended temperature range as required for more demanding applications. It is easily attachable without any special tools and is capable of termination to a 2-pair stranded or solid twisted-pair copper cable.
Product Type | Field Terminable Plug |
Color | Metallic |
Connector 1 Type | X-code |
Overall Width (In.) | 0.59 |
Overall Width (mm) | 14.9 |
Overall Depth (In.) | 2.32 |
Overall Depth (mm) | 58.9 |
Overall Height (In.) | 0.78 |
Overall Height (mm) | 19.7 |
Sub Brand | IndustrialNet™ |
Surface Treatment | Zinc Die cast, Nickel Chrome Plated and Plastic part is PA UL94 V-0 |
Standards Met | Exceeds channel and component requirements of ANSI/TIA-568-C.2 Category 6A and ISO11801 Class EA standards at swept frequencies 1 to 500 MHz, Shall meet ODVA Ethernet/IP^ , PROFINET and CC-Link performance requirements, Plug meets IEC 61076-2-109, IEC 60532-4, and IEC 60529 specifications, Compliant to UL 1863, Meets IEEE 802.3af and IEEE 802.3at for PoE applications, RoHS compliant. |
Environment | Harsh Industrial |
Conductor Gauge (AWG) | 22 |
Performance Level | Category 6A |
UPC | 61305617342 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0135 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1352 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | IndustrialNet™ M12 X-Code Field Terminable Plug | English | |
Part Drawings | Field Terminable M12 X-Code 8 Position Plug Connector DXF | English | |
Part Drawings | Field Terminable M12 X-Code 8 Position Plug Connector DWG | English | |
Part Drawings | ISPS6A88MFA Field Terminable M12 X-Code 8 Position Plug Connector Part Drawing 00103LAA-02 | English | |
Installation Documents | M12 X-Code Male Plug (ISPS6A88MFA) | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) |