30.5Mm Black Notched SSP Without Mini-Com Module
Color | Black |
Overall Width (In.) | 1.65 |
Overall Width (mm) | 30.5 |
Overall Depth (In.) | 0.75 |
Overall Depth (mm) | 19 |
Overall Height (In.) | 1.65 |
Overall Height (mm) | 30.5 |
Sub Brand | IndustrialNet™ |
Standards Met | IEC 60603-7, ANSI/TIA-1096-A, UL94 V-0/5VA, ANSI/TIA-568-2-D, rated IP20 with standard connectors, |
Part Features | Offers adapter access within a small footprint (30.5mm) to install copper connectors |
Configuration |
---|
UPC | 61305675559 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0180 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1804 |
Part Drawings | Single Service Ports | English | |
Installation Documents | Single Service Ports | English |